IESNA:LM-63-2002
[TEST]P1645473
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-730-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23490.2
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3791.6 3548.1 3387.5 3263.2 3084.3 3006.5 3127.4 3370.9 3712.1 4111.3 4573.5 5067.1 5572.3 6133.9 6660.6 
7298.4 7753.9 8126.6 8413.2 8530.8 8492.7 8164.7 7199.0 6663.9 6359.1 5955.0 5135.0 3728.7 2458.2 1533.9 1018.7 
612.9 279.9 165.6 66.3 0.0 0.0 
3791.6 3528.3 3377.5 3250.0 3074.4 3006.5 3135.7 3379.2 3722.1 4118.0 4593.4 5092.0 5590.6 6119.0 6682.2 
7291.7 7800.3 8169.7 8471.1 8593.7 8577.1 8257.4 7354.7 6779.9 6495.0 6092.5 5262.6 3849.6 2541.0 1591.9 1058.5 
646.0 318.0 182.2 77.9 0.0 0.0 
3791.6 3551.4 3384.1 3274.8 3120.8 3026.4 3119.1 3336.1 3627.6 3998.7 4449.2 4926.3 5424.9 5959.9 6513.2 
7089.6 7669.4 8182.9 8658.3 8973.0 9090.6 9079.1 8679.8 7898.0 7464.0 7058.2 6243.2 4782.2 3074.4 1919.8 
1277.1 813.3 448.9 298.2 125.9 0.0 0.0 
3791.6 3563.0 3418.9 3319.5 3180.4 3082.7 3115.8 3268.2 3523.3 3833.0 4209.1 4661.3 5121.8 5610.4 6127.2 
6672.2 7280.1 7934.4 8585.4 9147.0 9579.3 9854.3 9927.2 9846.0 9624.0 9196.7 8522.5 7240.4 4702.7 2804.4 
1634.9 1038.6 593.0 294.8 111.0 0.0 0.0 
3791.6 3592.9 3450.4 3359.3 3266.5 3177.1 3153.9 3230.1 3392.4 3632.6 3937.4 4286.9 4662.9 5096.9 5574.0 
6052.7 6612.6 7253.6 7975.9 8742.8 9385.5 9910.6 10321.4 10657.7 10980.7 11278.8 11424.6 10899.5 8863.7 5237.7 
2423.4 1073.4 571.5 243.5 89.4 1.7 0.0 
3791.6 3635.9 3505.1 3420.6 3367.6 3311.3 3281.4 3309.6 3390.8 3541.5 3748.6 3977.2 4235.6 4545.3 4928.0 
5294.0 5744.6 6301.2 6943.9 7712.5 8494.3 9233.1 9928.8 10591.4 11396.4 12343.9 13387.5 14229.0 13866.2 10975.7 
5940.1 2320.7 808.4 392.6 127.5 3.3 0.0 
3791.6 3674.0 3563.0 3496.8 3468.6 3463.7 3470.3 3495.1 3543.2 3626.0 3763.5 3940.7 4089.8 4228.9 4437.7 
4730.8 5073.7 5501.1 6079.2 6798.1 7657.8 8545.7 9508.1 10468.8 11474.3 12738.2 14174.3 15653.5 16273.1 14682.9 
11161.2 6514.9 2297.5 826.6 311.4 28.2 0.0 
3791.6 3675.7 3568.0 3503.4 3476.9 3476.9 3490.2 3516.7 3563.0 3645.9 3786.7 3960.6 4101.4 4225.6 4424.4 
4707.7 5022.4 5449.8 6026.2 6720.3 7603.1 8514.2 9455.1 10473.8 11474.3 12733.2 14159.4 15660.2 16292.9 14737.5 
11336.8 6968.7 2403.5 848.1 326.3 29.8 0.0 
3791.6 3695.6 3624.3 3582.9 3581.3 3607.8 3657.5 3710.5 3778.4 3866.2 4023.5 4190.8 4263.7 4344.9 4517.2 
4740.8 5030.7 5454.7 6029.5 6731.9 7558.4 8504.3 9506.4 10531.8 11578.7 12774.6 14076.6 15164.9 15332.2 13793.3 
11055.2 7008.5 2835.9 720.6 313.1 43.1 0.0 
3791.6 3743.6 3718.8 3725.4 3768.4 3834.7 3902.6 3977.2 4058.3 4171.0 4321.7 4414.5 4459.2 4548.6 4694.4 
4921.3 5201.3 5696.6 6297.9 7028.4 7989.1 9009.5 10102.7 11290.4 12570.9 13944.1 15166.5 15936.8 15456.4 13583.0 
10647.7 5559.1 1765.8 646.0 281.6 77.9 0.0 
3791.6 3790.0 3811.5 3867.8 3967.2 4094.8 4220.7 4356.5 4500.6 4656.3 4840.2 4937.9 5037.3 5179.7 5380.2 
5660.1 6034.5 6495.0 7051.5 7687.6 8378.4 9150.3 9930.5 10876.3 11837.1 12776.3 13397.4 13430.6 11953.0 9821.1 
6842.8 2865.7 904.4 386.0 142.5 43.1 0.0 
3791.6 3819.8 3861.2 3939.1 4066.6 4212.4 4358.1 4505.6 4648.0 4808.7 4972.7 5038.9 5093.6 5169.8 5259.3 
5386.8 5570.7 5802.6 6100.7 6460.2 6872.6 7313.3 7800.3 8414.8 9057.5 9604.2 9832.7 9579.3 8182.9 6594.4 
4590.0 1974.5 660.9 331.3 162.3 59.6 0.0 
3791.6 3809.9 3866.2 3960.6 4094.8 4238.9 4379.7 4503.9 4609.9 4714.3 4803.7 4803.7 4762.3 4725.9 4669.6 
4619.9 4600.0 4585.1 4561.9 4525.4 4479.1 4426.1 4417.8 4517.2 4704.3 4846.8 4729.2 4177.6 3069.4 2173.3 
1364.9 700.7 405.8 235.2 134.2 53.0 0.0 
3791.6 3859.6 3934.1 4023.5 4137.8 4230.6 4290.2 4315.1 4283.6 4190.8 4035.1 3770.1 3399.1 2950.2 2408.5 
1936.4 1527.3 1262.2 1129.7 1070.1 1038.6 1017.1 987.2 965.7 983.9 998.8 962.4 891.2 768.6 637.7 531.7 415.8 299.8 190.5 
104.4 33.1 0.0 
3791.6 3897.6 3965.6 4021.9 4068.3 4069.9 3993.7 3818.1 3524.9 3150.6 2711.6 2203.1 1744.3 1466.0 1333.4 1273.8 
1239.0 1222.5 1219.2 1219.2 1215.8 1202.6 1174.4 1133.0 1093.3 1075.0 1036.9 952.5 818.3 651.0 518.5 409.1 288.2 172.3 102.7 26.5 
0.0 
3791.6 3914.2 3965.6 3975.5 3939.1 3803.2 3520.0 3150.6 2721.6 2234.6 1827.1 1610.1 1520.6 1479.2 1444.4 1421.2 1417.9 
1429.5 1457.7 1489.2 1520.6 1542.2 1548.8 1522.3 1467.6 1388.1 1272.2 1141.3 982.3 770.3 556.6 371.0 246.8 165.6 86.1 16.6 0.0 
3791.6 3930.8 3952.3 3902.6 3746.9 3443.8 3041.3 2595.7 2146.8 1835.4 1721.1 1673.0 1626.6 1581.9 1543.8 1517.3 
1515.7 1553.8 1583.6 1570.3 1570.3 1572.0 1528.9 1441.1 1358.3 1285.4 1196.0 1081.7 947.5 798.4 609.6 422.4 296.5 187.2 81.2 11.6 
0.0 
3791.6 3915.9 3912.6 3803.2 3536.5 3140.6 2710.0 2271.0 1941.4 1848.6 1823.8 1785.7 1724.4 1649.8 1591.9 1557.1 
1487.5 1391.4 1381.5 1351.7 1288.7 1292.0 1300.3 1316.9 1328.5 1316.9 1292.0 1252.3 1191.0 1085.0 846.5 649.3 457.2 270.0 112.6 6.6 
0.0 
3791.6 3910.9 3884.4 3727.0 3370.9 2950.2 2481.4 2093.8 1953.0 1944.7 1931.4 1890.0 1820.4 1731.0 1639.9 1454.4 
1328.5 1245.7 1131.4 1106.5 1101.5 1118.1 1154.6 1181.1 1167.8 1138.0 1099.9 1050.2 985.6 904.4 750.4 626.1 500.3 311.4 132.5 6.6 
0.0 
3791.6 3910.9 3874.5 3657.5 3271.5 2811.0 2360.5 2052.4 2014.3 2034.1 2032.5 1996.0 1924.8 1825.4 1596.8 1394.7 
1247.3 1078.4 1017.1 988.9 982.3 988.9 998.8 987.2 930.9 899.5 873.0 836.5 778.5 712.3 614.5 515.2 404.2 279.9 125.9 5.0 
0.0 
3791.6 3877.8 3831.4 3627.6 3192.0 2738.1 2292.5 2040.8 2040.8 2073.9 2083.8 2055.7 1997.7 1873.5 1595.2 1369.9 
1161.2 1040.3 1000.5 1007.1 1076.7 1093.3 990.6 988.9 904.4 892.8 848.1 806.7 757.0 651.0 549.9 440.6 326.3 225.3 92.8 5.0 
0.0 
3791.6 3861.2 3819.8 3609.4 3192.0 2738.1 2292.5 2039.1 2044.1 2078.9 2088.8 2067.3 2010.9 1868.5 1600.1 1360.0 
1159.5 1036.9 1000.5 1018.7 1114.8 1124.7 992.2 1000.5 907.7 907.7 849.8 800.1 742.1 629.5 530.1 429.0 306.4 190.5 87.8 5.0 
0.0 
